Letzte Aktualisierung: April 09 2026 23:29:38.

WMKA 2010HD High Dynamics
Scanning head for modular angle encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
WMKA 2010HD High Dynamics
Scanning head for modular angle encoders
Scanning arrangement: Outside scanning
Measuring method: absolute
Measuring principle: inductive
Design of the scanning axial mounting, cable
head: outlet tangential right
Line count: 1530
Interface: EnDat 2.2
Ordering designation: EnDat22
Interpolation factor
digital: 14 Bit
Positions per revolution: 16777216 (24 bit)
Incremental signals: without
Number of signal periods: 0
Grating period: 1000 µm
Incremental signals /
multiplication: no incremental signals
Max. scanning frequency: 20.00 kHz
Power supply: 3.6 V ... 14 VDC
Electrical connection: Coupling M12, male,
8-pin
Pin configuration: D532351
Cable length: 2.00 m
Special characteristics, Preassembled grommet on
scanning head: the cable
ID number
ID number
1278095-06
Scanning arrangement
Scanning arrangement
Outside scanning
Measuring method
Measuring method
absolute
Measuring principle
Measuring principle
inductive
Design of the scanning axial mounting, cable
head
head
outlet tangential right
Line count
Line count
1530
Interface
Interface
EnDat 2.2
Ordering designation
Ordering designation
EnDat22
Interpolation factor
digital
digital
14 Bit
Positions per revolution
Positions per revolution
16777216 (24 bit)
Incremental signals
Incremental signals
without
Number of signal periods
Number of signal periods
0
Grating period
Grating period
1000 µm
Incremental signals /
multiplication
multiplication
no incremental signals
Max. scanning frequency
Max. scanning frequency
20.00 kHz
Power supply
Power supply
3.6 V ... 14 VDC
Electrical connection
Electrical connection
Coupling M12, male, 8-pin
Pin configuration
Pin configuration
D532351
Cable length
Cable length
2.00 m
Special characteristics, Preassembled grommet on
scanning head
scanning head
the cable
SCIP ID
SCIP ID
2584d721-7341-4e02-addb-230efd99f547
Downloads / CAD / Mounting / Documentation