Letzte Aktualisierung: April 16 2026 23:39:34.
Output cable
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Output cable
Cable type 1: EPG Ø 3.7 mm
Cable design 1: 1x4x0.06 mm²+4x0.06 mm²
Number of shields: 1
Cable length: 0.13 m
Electrical connection 2: Female housing, 2-row,
15-pin
Electrical connection 1: Communication element
for HMC 6, male, 6-pin
Pin configuration 1: D1063021
Electrical connection 5: free cable end
Pin configuration 2: D1275969
Color: black
Cable bushing 1: Cable clamp mounted over
crimp sleeve
Cable composition 2: TPE wire 2x0.16 mm² in
heat shrink tube
Length of additional cable: 0.15 m
Operating temperature range conditional: -20/+120 °C
Brand: HEIDENHAIN
Type of packaging: Collective package in
box, quantity of 40
Please refer also to the general electrical
information in our brochures.
Cable type 1: EPG Ø 3.7 mm
Cable design 1: 1x4x0.06 mm²+4x0.06 mm²
Number of shields: 1
Cable length: 0.13 m
Electrical connection 2: Female housing, 2-row,
15-pin
Electrical connection 1: Communication element
for HMC 6, male, 6-pin
Pin configuration 1: D1063021
Electrical connection 5: free cable end
Pin configuration 2: D1275969
Color: black
Cable bushing 1: Cable clamp mounted over
crimp sleeve
Cable composition 2: TPE wire 2x0.16 mm² in
heat shrink tube
Length of additional cable: 0.15 m
Operating temperature range conditional: -20/+120 °C
Brand: HEIDENHAIN
Type of packaging: Collective package in
box, quantity of 40
Please refer also to the general electrical
information in our brochures.
ID number
ID number
1282827-53
Cable type 1
Cable type 1
EPG Ø 3.7 mm
Cable design 1
Cable design 1
1x4x0.06 mm²+4x0.06 mm²
Number of shields
Number of shields
1
Cable length
Cable length
0.13 m
Electrical connection 2
Electrical connection 2
Female housing, 2-row, 15-pin
Electrical connection 1
Electrical connection 1
Communication element for HMC 6, male, 6-pin
Pin configuration 1
Pin configuration 1
D1063021
Electrical connection 5
Electrical connection 5
free cable end
Pin configuration 2
Pin configuration 2
D1275969
Color
Color
black
Cable bushing 1
Cable bushing 1
Cable clamp mounted over crimp sleeve
Cable composition 2
Cable composition 2
TPE wire 2x0.16 mm² in heat shrink tube
Length of additional cable
Length of additional cable
0.15 m
Operating temperature range conditional
Operating temperature range conditional
-20/+120 °C
Brand
Brand
HEIDENHAIN
Type of packaging
Type of packaging
Collective package in box, quantity of 40
Please refer also to the general electrical
information in our brochures.