Letzte Aktualisierung: April 16 2026 23:39:34.
Connecting cable
D-sub connector, 2-row, with locking screws, male, 25-pin D-sub connector, 2-row
, with locking screws, female, 25-pin
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Connecting cable
D-sub connector, 2-row, with locking screws, male, 25-pin D-sub connector, 2-row
, with locking screws, female, 25-pin
Cable type: PUR Ø 8.0 mm
Color: black
Cable design: 4x2x0.16+4x0.5+4x0.16
Number of shields: 2
Cable length: 3.00 m
Special characteristics, connecting cable: Mot.Enc.1Vpp
D-sub connector, 2-row, with locking screws, male, 25-pin D-sub connector, 2-row
, with locking screws, female, 25-pin
Cable type: PUR Ø 8.0 mm
Color: black
Cable design: 4x2x0.16+4x0.5+4x0.16
Number of shields: 2
Cable length: 3.00 m
Special characteristics, connecting cable: Mot.Enc.1Vpp
ID number
ID number
1287073-03
Cable type
Cable type
PUR Ø 8.0 mm
Color
Color
black
Cable design
Cable design
4x2x0.16+4x0.5+4x0.16
Number of shields
Number of shields
2
Cable length
Cable length
3.00 m
Special characteristics, connecting cable
Special characteristics, connecting cable
Mot.Enc.1Vpp
SCIP ID
SCIP ID
aafd99f3-2425-47c0-a143-cdb6bbc5c442