Letzte Aktualisierung: April 16 2026 23:39:34.

Adapter cable
for different connector connection

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
for different connector connection
Cable type: PUR Ø 4.5 mm
Cable design: 2x0.38
Cable length: 7.00 m
Encoder side: Connector M12, female,
5-pin
Side of subsequent Contact strip with screw
electronic: terminals, latching in
mating direction, 3-pin
ID number
ID number
1291339-07
Cable type
Cable type
PUR Ø 4.5 mm
Cable design
Cable design
2x0.38
Cable length
Cable length
7.00 m
Encoder side
Encoder side
Connector M12, female, 5-pin
Side of subsequent Contact strip with screw
electronic
electronic
terminals, latching in mating direction, 3-pin
SCIP ID
SCIP ID
616ba94e-0aeb-4298-bf43-cff71b2bde15
Downloads / CAD / Mounting / Documentation