Letzte Aktualisierung: April 09 2026 23:29:38.

Scanning unit MSA67x

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Scanning unit MSA67x
Grating period: 20.000 µm
Power supply: 5 V (+-10 %) Output signal: TTLx5
Minimum edge separation: 0.800 µs
Fault detection signal: OS Reference pulse width: 90° Connecting direction: Cabl
e outlet left
Cable type: PUR Ø 4.3 mm Cable length: 0.50 m
Electrical connection: Built-in D-sub connector
without housing, 2-row, female, 9-pin
Pin configuration: D1289171
ID number
ID number
1294021-07
Grating period
Grating period
20.000 µm
Power supply
Power supply
5 V (+-10 %) Output signal: TTLx5
Minimum edge separation
Minimum edge separation
0.800 µs
Fault detection signal
Fault detection signal
OS Reference pulse width: 90° Connecting direction: Cabl
e outlet left
Cable type
Cable type
PUR Ø 4.3 mm Cable length: 0.50 m
Electrical connection
Electrical connection
Built-in D-sub connector
without housing, 2-row, female, 9-pin
Pin configuration
Pin configuration
D1289171
SCIP ID
SCIP ID
c8b208d8-4da5-4e6a-809d-c0ce7dbe4b1c
Downloads / CAD / Mounting / Documentation