Letzte Aktualisierung: April 16 2026 23:39:34.
MSA671
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
MSA671
Measuring length: 30 mm
Accuracy grade: ± 10.0 µm
Grating period: 40.000 µm
Output signal: Square-wave signals, TTL levels
with 1-fold interpolation, non-clocked
Reference mark position: 5 (Distance in mm from
the beginning of the measuring length)
Seal type: NBR sealing lip Version: Glass scale attached at reference mark
Power supply: 5 V (+-10 %) Minimum edge separation: 6.600 µs
Fault detection signal: OS Reference pulse width: 90 °
Limit switch: without
Connecting direction: Cable outlet right
Cable length: 0.40 m
Electrical connection: Push-pull flange socket,
male, 12-pin
Pin configuration: D1298820
Cable type: PUR Ø 4.3 mm Special characteristics, linear encoder:
according to data sheet
Measuring length: 30 mm
Accuracy grade: ± 10.0 µm
Grating period: 40.000 µm
Output signal: Square-wave signals, TTL levels
with 1-fold interpolation, non-clocked
Reference mark position: 5 (Distance in mm from
the beginning of the measuring length)
Seal type: NBR sealing lip Version: Glass scale attached at reference mark
Power supply: 5 V (+-10 %) Minimum edge separation: 6.600 µs
Fault detection signal: OS Reference pulse width: 90 °
Limit switch: without
Connecting direction: Cable outlet right
Cable length: 0.40 m
Electrical connection: Push-pull flange socket,
male, 12-pin
Pin configuration: D1298820
Cable type: PUR Ø 4.3 mm Special characteristics, linear encoder:
according to data sheet
ID number
ID number
1298641-03
Measuring length
Measuring length
30 mm
Accuracy grade
Accuracy grade
± 10.0 µm
Grating period
Grating period
40.000 µm
Output signal
Output signal
Square-wave signals, TTL levels
with 1-fold interpolation, non-clocked
Reference mark position
Reference mark position
5 (Distance in mm from
the beginning of the measuring length)
Seal type
Seal type
NBR sealing lip Version: Glass scale attached at reference mark
Power supply
Power supply
5 V (+-10 %) Minimum edge separation: 6.600 µs
Fault detection signal
Fault detection signal
OS Reference pulse width: 90 °
Limit switch
Limit switch
without
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
0.40 m
Electrical connection
Electrical connection
Push-pull flange socket,
male, 12-pin
Pin configuration
Pin configuration
D1298820
Cable type
Cable type
PUR Ø 4.3 mm Special characteristics, linear encoder:
according to data sheet
SCIP ID
SCIP ID
badd7550-f987-462f-ad12-a99ccf9d8178