Letzte Aktualisierung: April 16 2026 23:39:34.

MSA670

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA670
Measuring length: 1040 mm
Accuracy grade: ± 10.0 µm
Grating period: 40.000 µm
Output signal: Square-wave signals, TTL levels
with 1-fold interpolation, non-clocked
Reference mark position: in the middle of the
measuring length
Seal type: NBR sealing lip Power supply: 5 V (+-10 %) Minimum edge separation: 6
.600 µs
Fault detection signal: OT Reference pulse width: 90 °
Limit switch: without
Connecting direction: Cable outlet right
Cable length: 3.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration: D1143258
Cable type: PUR Ø 4.3 mm with armor Ø 7.3 mm
ID number
ID number
1301402-03
Measuring length
Measuring length
1040 mm
Accuracy grade
Accuracy grade
± 10.0 µm
Grating period
Grating period
40.000 µm
Output signal
Output signal
Square-wave signals, TTL levels
with 1-fold interpolation, non-clocked
Reference mark position
Reference mark position
in the middle of the
measuring length
Seal type
Seal type
NBR sealing lip Power supply: 5 V (+-10 %) Minimum edge separation: 6
.600 µs
Fault detection signal
Fault detection signal
OT Reference pulse width: 90 °
Limit switch
Limit switch
without
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration
Pin configuration
D1143258
Cable type
Cable type
PUR Ø 4.3 mm with armor Ø 7.3 mm
SCIP ID
SCIP ID
aa26b1da-307f-4c08-bb54-fea54b34b344
Downloads / CAD / Mounting / Documentation