Letzte Aktualisierung: April 09 2026 23:29:38.

MSA670

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA670
Measuring length: 1539 mm
Accuracy grade: ± 10.0 µm
Grating period: 40.000 µm
Output signal: Square-wave signals, TTL levels
with 1-fold interpolation, non-clocked
Reference mark position: in the middle of the
measuring length
Seal type: NBR sealing lip Power supply: 5 V (+-10 %) Minimum edge separation: 6
.600 µs
Fault detection signal: OS Reference pulse width: 90 °
Limit switch: without
Connecting direction: Cable outlet right
Cable length: 0.50 m
Electrical connection: Connector/coupling, M16,
IP40, male, 12-pin
Pin configuration: D810417 Cable type: PUR Ø 4.3 mm with armor Ø 7.3 mm
ID number
ID number
1301402-21
Measuring length
Measuring length
1539 mm
Accuracy grade
Accuracy grade
± 10.0 µm
Grating period
Grating period
40.000 µm
Output signal
Output signal
Square-wave signals, TTL levels
with 1-fold interpolation, non-clocked
Reference mark position
Reference mark position
in the middle of the
measuring length
Seal type
Seal type
NBR sealing lip Power supply: 5 V (+-10 %) Minimum edge separation: 6
.600 µs
Fault detection signal
Fault detection signal
OS Reference pulse width: 90 °
Limit switch
Limit switch
without
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
0.50 m
Electrical connection
Electrical connection
Connector/coupling, M16,
IP40, male, 12-pin
Pin configuration
Pin configuration
D810417 Cable type: PUR Ø 4.3 mm with armor Ø 7.3 mm
SCIP ID
SCIP ID
0b46ac98-b4df-4437-92a8-992e43460a36
Downloads / CAD / Mounting / Documentation