Letzte Aktualisierung: April 16 2026 23:39:34.

MSA670

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA670
Measuring length: 320 mm Accuracy grade: ± 10.0 µm
Grating period: 40.000 µm
Output signal: Square-wave signals, TTL levels
with 1-fold interpolation, non-clocked
Reference mark position: 35 (Distance in mm from
the beginning of the measuring length)
Seal type: NBR sealing lip Version: Air inlet left
Power supply: 5 V (+-10 %) Minimum edge separation: 6.600 µs
Fault detection signal: OS Reference pulse width: 90 °
Limit switch: without
Connecting direction: Cable outlet right
Cable length: 3.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 9-pin
Pin configuration: D1414418
Cable type: PUR Ø 4.3 mm
ID number
ID number
1301402-32
Measuring length
Measuring length
320 mm Accuracy grade: ± 10.0 µm
Grating period
Grating period
40.000 µm
Output signal
Output signal
Square-wave signals, TTL levels
with 1-fold interpolation, non-clocked
Reference mark position
Reference mark position
35 (Distance in mm from
the beginning of the measuring length)
Seal type
Seal type
NBR sealing lip Version: Air inlet left
Power supply
Power supply
5 V (+-10 %) Minimum edge separation: 6.600 µs
Fault detection signal
Fault detection signal
OS Reference pulse width: 90 °
Limit switch
Limit switch
without
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 9-pin
Pin configuration
Pin configuration
D1414418
Cable type
Cable type
PUR Ø 4.3 mm
SCIP ID
SCIP ID
090788d3-24c5-4961-8cc9-88101d528ded
Downloads / CAD / Mounting / Documentation