Letzte Aktualisierung: April 08 2026 23:30:39.

MSA670

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA670
Measuring length: 320 mm Accuracy grade: ± 2.0 µm Grating period: 10.000 µm
Output signal: sinusoidal voltage signals (1 Vpp)
Reference mark position: in the middle of the
measuring length
Further reference marks: none
Seal type: NBR sealing lip Power supply: 5 V (+-10 %) Limit switch: without
Connecting direction: Cable outlet right
Cable length: 3.00 m
Electrical connection: Connector M23, metal
housing, male, 9-pin
Pin configuration: D735099 Cable type: PUR Ø 4.3 mm
ID number
ID number
1302745-03
Measuring length
Measuring length
320 mm Accuracy grade: ± 2.0 µm Grating period: 10.000 µm
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Reference mark position
Reference mark position
in the middle of the
measuring length
Further reference marks
Further reference marks
none
Seal type
Seal type
NBR sealing lip Power supply: 5 V (+-10 %) Limit switch: without
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
Connector M23, metal
housing, male, 9-pin
Pin configuration
Pin configuration
D735099 Cable type: PUR Ø 4.3 mm
SCIP ID
SCIP ID
669744a6-fb24-4802-a052-822c0822fa40
Downloads / CAD / Mounting / Documentation