Letzte Aktualisierung: April 09 2026 23:29:38.

MSA670

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA670
Measuring length: 70 mm
Accuracy grade: ± 3.0 µm Grating period: 10.000 µm
Output signal: sinusoidal voltage signals (1 Vpp)
Reference mark position: 35 mm (Distance in mm
from the beginning of the measuring length)
Further reference marks: none
Seal type: NBR sealing lip Power supply: 5 V (+-10 %) Limit switch: without
Connecting direction: Cable outlet right
Cable length: 3.00 m
Electrical connection: Connector M23, metal
housing, male, 12-pin
Pin configuration: D1322779
Cable type: PUR Ø 4.3 mm
ID number
ID number
1302745-04
Measuring length
Measuring length
70 mm
Accuracy grade
Accuracy grade
± 3.0 µm Grating period: 10.000 µm
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Reference mark position
Reference mark position
35 mm (Distance in mm
from the beginning of the measuring length)
Further reference marks
Further reference marks
none
Seal type
Seal type
NBR sealing lip Power supply: 5 V (+-10 %) Limit switch: without
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
Connector M23, metal
housing, male, 12-pin
Pin configuration
Pin configuration
D1322779
Cable type
Cable type
PUR Ø 4.3 mm
SCIP ID
SCIP ID
41cba235-ee39-4bc0-bb14-8e46302d3cac
Downloads / CAD / Mounting / Documentation