Letzte Aktualisierung: April 08 2026 23:30:39.

MSA670

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA670
Measuring length: 520 mm Accuracy grade: ± 5.0 µm Grating period: 10.000 µm
Output signal: sinusoidal voltage signals (1 Vpp)
Reference mark position: 70 mm (Distance in mm
from the beginning of the measuring length)
Further reference marks: none
Seal type: NBR sealing lip Power supply: 5 V (+-10 %) Limit switch: without
Connecting direction: Cable outlet right
Cable length: 3.00 m
Electrical connection: Coupling M23, male, 12-pin
Pin configuration: D1322779
Cable type: PUR Ø 4.3 mm
ID number
ID number
1302745-05
Measuring length
Measuring length
520 mm Accuracy grade: ± 5.0 µm Grating period: 10.000 µm
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Reference mark position
Reference mark position
70 mm (Distance in mm
from the beginning of the measuring length)
Further reference marks
Further reference marks
none
Seal type
Seal type
NBR sealing lip Power supply: 5 V (+-10 %) Limit switch: without
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
Coupling M23, male, 12-pin
Pin configuration
Pin configuration
D1322779
Cable type
Cable type
PUR Ø 4.3 mm
SCIP ID
SCIP ID
f8c2f7fb-a398-401f-aab2-109e70f79796
Downloads / CAD / Mounting / Documentation