Letzte Aktualisierung: April 16 2026 23:39:34.

MSA670

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA670
Measuring length: 170 mm Accuracy grade: ± 3.0 µm Grating period: 10.000 µm
Output signal: Square-wave signals, TTL levels
with 25-fold interpolation Reference mark position: in the middle of the
measuring length
Seal type: non-closing, friction-reduced sealing
lip
Power supply: 5 V (+-10 %) Minimum edge separation: 0.200 µs
Fault detection signal: OT Reference pulse width: 90 °
Limit switch: without
Connecting direction: Cable outlet right
Cable length: 0.92 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration: D1143258
Cable type: PUR Ø 4.3 mm
ID number
ID number
1302746-03
Measuring length
Measuring length
170 mm Accuracy grade: ± 3.0 µm Grating period: 10.000 µm
Output signal
Output signal
Square-wave signals, TTL levels
with 25-fold interpolation Reference mark position
with 25-fold interpolation Reference mark position
in the middle of the
measuring length
Seal type
Seal type
non-closing, friction-reduced sealing
lip
Power supply
Power supply
5 V (+-10 %) Minimum edge separation: 0.200 µs
Fault detection signal
Fault detection signal
OT Reference pulse width: 90 °
Limit switch
Limit switch
without
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
0.92 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration
Pin configuration
D1143258
Cable type
Cable type
PUR Ø 4.3 mm
SCIP ID
SCIP ID
88e57af0-542b-474d-afb1-3c8b3ef3f6ca
Downloads / CAD / Mounting / Documentation