Letzte Aktualisierung: April 09 2026 23:29:38.

Output cable

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Output cable
Cable type 1: Single wire ETFE
Cable design 1: 2x0.15 mm²
Number of shields: no shield
Cable length: 0.30 m
Electrical connection 2: Female housing, 2-row,
4-pin
Electrical connection 1: Plug connector crimp,
1-row, 2-pin
Pin configuration 1: D1275969
Jacket and shield Wires in heat shrink
assembly, side 1: tubing
Operating temperature range: -40/+120 °C
Operating temperature range conditional: -40/+120 °C
Brand: HEIDENHAIN
Type of packaging: Individual packaging
Please refer also to the general electrical
information in our brochures.
ID number
ID number
1302763-30
Cable type 1
Cable type 1
Single wire ETFE
Cable design 1
Cable design 1
2x0.15 mm²
Number of shields
Number of shields
no shield
Cable length
Cable length
0.30 m
Electrical connection 2
Electrical connection 2
Female housing, 2-row, 4-pin
Electrical connection 1
Electrical connection 1
Plug connector crimp, 1-row, 2-pin
Pin configuration 1
Pin configuration 1
D1275969
Jacket and shield Wires in heat shrink
assembly, side 1
assembly, side 1
tubing
Operating temperature range
Operating temperature range
-40/+120 °C
Operating temperature range conditional
Operating temperature range conditional
-40/+120 °C
Brand
Brand
HEIDENHAIN
Type of packaging
Type of packaging
Individual packaging
Please refer also to the general electrical
information in our brochures.
Downloads / CAD / Mounting / Documentation