Letzte Aktualisierung: April 16 2026 23:39:34.

Connecting cable
for encoder connection

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Connecting cable
for encoder connection
Cable type: PUR Ø 6.0 mm
Cable design: 6x2x0.19 mm²
Cable length: 1.00 m
Encoder side: Connector M12, female,
12-pin
Side of subsequent electronic: Coupling M12, male, 12-pin
Company identification: AMO
ID number
ID number
1304348-01
Cable type
Cable type
PUR Ø 6.0 mm
Cable design
Cable design
6x2x0.19 mm²
Cable length
Cable length
1.00 m
Encoder side
Encoder side
Connector M12, female, 12-pin
Side of subsequent electronic
Side of subsequent electronic
Coupling M12, male, 12-pin
Company identification
Company identification
AMO
SCIP ID
SCIP ID
bd7f684e-92ab-4c74-a013-13daf394739f
Downloads / CAD / Mounting / Documentation