Letzte Aktualisierung: April 09 2026 23:29:38.

MSA671

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA671
Measuring length: 1340 mm
Accuracy grade: ± 3.0 µm Grating period: 10.160 µm
Output signal: Square-wave signals, TTL levels
with 10-fold interpolation Reference mark position: in the middle of the
measuring length
Seal type: without sealing lip
Power supply: 5 V (+-10 %) Minimum edge separation: 0.300 µs
Fault detection signal: OS Reference pulse width: 90 °
Limit switch: without
Connecting direction: Cable outlet right
Cable length: 3.50 m
Electrical connection: Connector M23, metal
housing, male, 12-pin
Pin configuration: D1303487
Cable type: PUR Ø 4.3 mm
ID number
ID number
1305552-05
Measuring length
Measuring length
1340 mm
Accuracy grade
Accuracy grade
± 3.0 µm Grating period: 10.160 µm
Output signal
Output signal
Square-wave signals, TTL levels
with 10-fold interpolation Reference mark position
with 10-fold interpolation Reference mark position
in the middle of the
measuring length
Seal type
Seal type
without sealing lip
Power supply
Power supply
5 V (+-10 %) Minimum edge separation: 0.300 µs
Fault detection signal
Fault detection signal
OS Reference pulse width: 90 °
Limit switch
Limit switch
without
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
3.50 m
Electrical connection
Electrical connection
Connector M23, metal
housing, male, 12-pin
Pin configuration
Pin configuration
D1303487
Cable type
Cable type
PUR Ø 4.3 mm
SCIP ID
SCIP ID
089dbd35-ae9c-4acf-9662-2ac74ef83510
Downloads / CAD / Mounting / Documentation