Letzte Aktualisierung: April 08 2026 23:30:39.
Output cable
Female housing, 2-row, 12-pin D-sub connector, 2-row, with locking screws, male,
15-pin
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Output cable
Female housing, 2-row, 12-pin D-sub connector, 2-row, with locking screws, male,
15-pin
Cable type: PUR Ø 4.5 mm
Cable design: 1x4x0.09 mm²+4x0.16 mm²
Cable length: 2.00 m
Special characteristics,PCB connector with strain
output cable: relief
Female housing, 2-row, 12-pin D-sub connector, 2-row, with locking screws, male,
15-pin
Cable type: PUR Ø 4.5 mm
Cable design: 1x4x0.09 mm²+4x0.16 mm²
Cable length: 2.00 m
Special characteristics,PCB connector with strain
output cable: relief
ID number
ID number
1311047-02
Cable type
Cable type
PUR Ø 4.5 mm
Cable design
Cable design
1x4x0.09 mm²+4x0.16 mm²
Cable length
Cable length
2.00 m
Special characteristics,PCB connector with strain
output cable
output cable
relief