Letzte Aktualisierung: April 16 2026 23:39:34.

Adapter cable
for different connector connection

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
for different connector connection
Cable type: PUR Ø 6.0 mm
Cable design: 6x2x0.19 mm²
Cable length: 0.10 m
Encoder side: D-sub connector, 2-row,
without locking screws,
female, 15-pin
Side of subsequent D-sub connector, 2-row,
electronic: with locking screws, male,
15-pin
Special characteristics, connecting cable: Additional output 16B015
ID number
ID number
1311163-01
Cable type
Cable type
PUR Ø 6.0 mm
Cable design
Cable design
6x2x0.19 mm²
Cable length
Cable length
0.10 m
Encoder side
Encoder side
D-sub connector, 2-row, without locking screws, female, 15-pin
Side of subsequent D-sub connector, 2-row,
electronic
electronic
with locking screws, male, 15-pin
Special characteristics, connecting cable
Special characteristics, connecting cable
Additional output 16B015
SCIP ID
SCIP ID
8d33d140-117f-4ff4-a26c-b56bf1bb710f
Downloads / CAD / Mounting / Documentation