Letzte Aktualisierung: April 16 2026 23:39:34.

Adapter cable
for different connector connection

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
for different connector connection
Cable type: PUR Ø 6.0 mm
Cable design: 6x2x0.19 mm²
Cable length: 3.00 m
Encoder side: Coupling M12, 14-pin
Side of subsequent D-sub connector, 2-row,
electronic: with locking screws, male,
15-pin
Special characteristics,Special pin assignment for
connecting cable: inverters from the company
Beckhoff
ID number
ID number
1313838-03
Cable type
Cable type
PUR Ø 6.0 mm
Cable design
Cable design
6x2x0.19 mm²
Cable length
Cable length
3.00 m
Encoder side
Encoder side
Coupling M12, 14-pin
Side of subsequent D-sub connector, 2-row,
electronic
electronic
with locking screws, male, 15-pin
Special characteristics,Special pin assignment for
connecting cable
connecting cable
inverters from the company Beckhoff
SCIP ID
SCIP ID
f670c6c2-f520-4a9b-9c8f-498578abb722
Downloads / CAD / Mounting / Documentation