Letzte Aktualisierung: April 09 2026 23:29:38.

Adapter cable

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
for touch probe connection Cable type: PUR Ø 6.9 mm partially
with armor
Cable design: 4x2x0.16 mm²
Cable length: 5.00 m
Encoder side: M12 coupling, X-coded,
male, 8-pin
Side of subsequent Ethernet connector (RJ-45)
electronic: with metal housing, IP20,
8-pin
ID number
ID number
1313965-05
for touch probe connection Cable type
for touch probe connection Cable type
PUR Ø 6.9 mm partially with armor
Cable design
Cable design
4x2x0.16 mm²
Cable length
Cable length
5.00 m
Encoder side
Encoder side
M12 coupling, X-coded, male, 8-pin
Side of subsequent Ethernet connector (RJ-45)
electronic
electronic
with metal housing, IP20, 8-pin
Downloads / CAD / Mounting / Documentation