Letzte Aktualisierung: April 09 2026 23:29:38.

Output cable

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Output cable
Cable type 1: Single wire TPE
Cable design 1: 9xAWG28/10
Number of shields: no shield
External shield: no specified value
Cable length: 0.07 m
Electrical connection 2: Female housing, 2-row,
9-pin
Electrical connection 1: Female housing, 2-row,
15-pin
Cable bushing 1: no specified value
Operating temperature range conditional: -40/+80 °C
Special characteristics: Adapter for test cable
(3 pieces in a bag)
Brand: RENCO
Type of packaging: Individual packaging
Please refer also to the general electrical
information in our brochures.
ID number
ID number
1314702-02
Cable type 1
Cable type 1
Single wire TPE
Cable design 1
Cable design 1
9xAWG28/10
Number of shields
Number of shields
no shield
External shield
External shield
no specified value
Cable length
Cable length
0.07 m
Electrical connection 2
Electrical connection 2
Female housing, 2-row, 9-pin
Electrical connection 1
Electrical connection 1
Female housing, 2-row, 15-pin
Cable bushing 1
Cable bushing 1
no specified value
Operating temperature range conditional
Operating temperature range conditional
-40/+80 °C
Special characteristics
Special characteristics
Adapter for test cable (3 pieces in a bag)
Brand
Brand
RENCO
Type of packaging
Type of packaging
Individual packaging
Please refer also to the general electrical
information in our brochures.
Downloads / CAD / Mounting / Documentation