Letzte Aktualisierung: April 16 2026 23:39:34.
Connecting cable
Connector M23, metal housing, female, 9-pin Connector M23, metal housing, male,
9-pin
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Connecting cable
Connector M23, metal housing, female, 9-pin Connector M23, metal housing, male,
9-pin
Cable type: PUR Ø 8.0 mm
Color: black
Cable design: 3x2x0.16+2x0.5
Number of shields: 6
Cable length: 4.00 m
Connector M23, metal housing, female, 9-pin Connector M23, metal housing, male,
9-pin
Cable type: PUR Ø 8.0 mm
Color: black
Cable design: 3x2x0.16+2x0.5
Number of shields: 6
Cable length: 4.00 m
ID number
ID number
1320837-02
Cable type
Cable type
PUR Ø 8.0 mm
Color
Color
black
Cable design
Cable design
3x2x0.16+2x0.5
Number of shields
Number of shields
6
Cable length
Cable length
4.00 m
SCIP ID
SCIP ID
d16e377f-6d50-4091-b6bb-9cb2bdd51fd5