Letzte Aktualisierung: April 01 2026 23:36:30.

ECN 413
Absolute rotary encoder (singleturn) with integral bearing for mounting by stato
r coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ECN 413
Absolute rotary encoder (singleturn) with integral bearing for mounting by stato
r coupling
Positions per revolution: 8192
Data interface: PDP03 - Profibus DPV0,
DPV1, DPV2
Hardware level: 04 External/Customer firmware: V2.07
Code sequence: Increasing position values
with clockwise rotation
(viewed from shaft side)
Line count: 512
Power supply: 9 V ... 36 V
Coupling version: Stator coupling for plane
surface (hole circle Ø 63
mm)
Shaft: Blind hollow shaft with
clamping ring, diameter 12
mm, depth 24 mm, sturdy
version
Protection rating: IP64 (EN60529)
Operating temperature: -40/+70 °C
Electrical connection: Terminal strip 6-pin
Pin configuration: D344780
Connecting direction: radial
Addressing type: Address set by integrated
Switch
Please pay attention to the product documentation!
ID number
ID number
1321303-01
Positions per revolution
Positions per revolution
8192
Data interface
Data interface
PDP03 - Profibus DPV0, DPV1, DPV2
Hardware level
Hardware level
04 External/Customer firmware: V2.07
Code sequence
Code sequence
Increasing position values with clockwise rotation (viewed from shaft side)
Line count
Line count
512
Power supply
Power supply
9 V ... 36 V
Coupling version
Coupling version
Stator coupling for plane surface (hole circle Ø 63 mm)
Shaft
Shaft
Blind hollow shaft with clamping ring, diameter 12 mm, depth 24 mm, sturdy version
Protection rating
Protection rating
IP64 (EN60529)
Operating temperature
Operating temperature
-40/+70 °C
Electrical connection
Electrical connection
Terminal strip 6-pin
Pin configuration
Pin configuration
D344780
Connecting direction
Connecting direction
radial
Addressing type
Addressing type
Address set by integrated Switch
Please pay attention to the product documentation!
SCIP ID
SCIP ID
d4a36dae-a9eb-415f-a461-ba657cf7ce36
Downloads / CAD / Mounting / Documentation