Letzte Aktualisierung: April 09 2026 23:29:38.

Adapter cable
no specified value Connector for coax able (BNC) 2-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
no specified value Connector for coax able (BNC) 2-pin
Cable type: PVC Ø 2.8 mm
Color: black
Cable design: 1xCoax
Number of shields: 1
Cable length: 1.10 m
ID number
ID number
1325690-01
Cable type
Cable type
PVC Ø 2.8 mm
Color
Color
black
Cable design
Cable design
1xCoax
Number of shields
Number of shields
1
Cable length
Cable length
1.10 m