Letzte Aktualisierung: April 08 2026 23:30:39.
Connecting cable
Displayport connector, male, 20-pin D-sub connector, 2-row, with locking screws,
male, 25-pin
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Connecting cable
Displayport connector, male, 20-pin D-sub connector, 2-row, with locking screws,
male, 25-pin
Cable type: PVC Ø 7.3 mm
Color: black
Cable design: 5x2x0,09+5x0.09
Number of shields: 6
Cable length: 2.00 m
Displayport connector, male, 20-pin D-sub connector, 2-row, with locking screws,
male, 25-pin
Cable type: PVC Ø 7.3 mm
Color: black
Cable design: 5x2x0,09+5x0.09
Number of shields: 6
Cable length: 2.00 m
ID number
ID number
1333118-01
Cable type
Cable type
PVC Ø 7.3 mm
Color
Color
black
Cable design
Cable design
5x2x0,09+5x0.09
Number of shields
Number of shields
6
Cable length
Cable length
2.00 m