Letzte Aktualisierung: April 09 2026 23:29:38.

MSA770

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA770
Measuring length: 670 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal: sinusoidal voltage signals (1 Vpp)
Reference mark position: 35 mm (Distance in mm
from the beginning of the measuring length)
Further reference marks: every 50 mm from the
first
Seal type: FPM sealing lip Limit switch: without
Connecting direction: Cable outlet right
Cable length: 3.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration: D1172318
Cable type: PUR Ø 4.3 mm
ID number
ID number
1333494-03
Measuring length
Measuring length
670 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Reference mark position
Reference mark position
35 mm (Distance in mm
from the beginning of the measuring length)
Further reference marks
Further reference marks
every 50 mm from the
first
Seal type
Seal type
FPM sealing lip Limit switch: without
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration
Pin configuration
D1172318
Cable type
Cable type
PUR Ø 4.3 mm
SCIP ID
SCIP ID
219d6087-bc12-44a7-81ee-0ba0a325f5e9
Downloads / CAD / Mounting / Documentation