Letzte Aktualisierung: April 16 2026 23:39:34.

MSA770

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA770
Measuring length: 620 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal: Square-wave signals, TTL levels
with 10-fold interpolation Reference mark position: 10 mm (Distance in mm
from the beginning of the measuring length)
Further reference marks: every 50 mm from the
first
Seal type: FPM sealing lip Minimum edge separation: 0.250 µs
Fault detection signal: OS Reference pulse width: 90 °
Limit switch: without
Connecting direction: Cable outlet right
Cable length: 6.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 9-pin
Pin configuration: D735383 Cable type: PUR Ø 4.3 mm
ID number
ID number
1333495-04
Measuring length
Measuring length
620 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal
Output signal
Square-wave signals, TTL levels
with 10-fold interpolation Reference mark position
with 10-fold interpolation Reference mark position
10 mm (Distance in mm
from the beginning of the measuring length)
Further reference marks
Further reference marks
every 50 mm from the
first
Seal type
Seal type
FPM sealing lip Minimum edge separation: 0.250 µs
Fault detection signal
Fault detection signal
OS Reference pulse width: 90 °
Limit switch
Limit switch
without
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
6.00 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 9-pin
Pin configuration
Pin configuration
D735383 Cable type: PUR Ø 4.3 mm
SCIP ID
SCIP ID
a29e42eb-8f4c-46e7-9049-baadcbf00f23
Downloads / CAD / Mounting / Documentation