Letzte Aktualisierung: April 08 2026 23:30:39.

MSA770

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA770
Measuring length: 620 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal: sinusoidal voltage signals (1 Vpp)
Reference mark position: in the middle of the
measuring length
Seal type: FPM sealing lip Limit switch: without
Connecting direction: Cable outlet right
Cable length: 3.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration: D1191120
Cable type: PUR Ø 4.3 mm
ID number
ID number
1333496-01
Measuring length
Measuring length
620 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Reference mark position
Reference mark position
in the middle of the
measuring length
Seal type
Seal type
FPM sealing lip Limit switch: without
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration
Pin configuration
D1191120
Cable type
Cable type
PUR Ø 4.3 mm
SCIP ID
SCIP ID
bcc21d3e-8b12-4611-acac-bb01d935b6c6
Downloads / CAD / Mounting / Documentation