Letzte Aktualisierung: April 09 2026 23:29:38.

MSA770

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA770
Measuring length: 650 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal: sinusoidal voltage signals (1 Vpp)
Reference mark position: 120 mm (Distance in mm
from the beginning of the measuring length)
Seal type: FPM sealing lip Limit switch: without
Connecting direction: Cable outlet right
Cable length: 3.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration: D1143256
Cable type: PUR Ø 4.3 mm
ID number
ID number
1333496-13
Measuring length
Measuring length
650 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Reference mark position
Reference mark position
120 mm (Distance in mm
from the beginning of the measuring length)
Seal type
Seal type
FPM sealing lip Limit switch: without
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration
Pin configuration
D1143256
Cable type
Cable type
PUR Ø 4.3 mm
SCIP ID
SCIP ID
9131fed7-aea3-4b06-a1c7-71d280b34b6d
Downloads / CAD / Mounting / Documentation