Letzte Aktualisierung: April 16 2026 23:39:34.

MSA770

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA770
Measuring length: 770 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal: sinusoidal voltage signals (1 Vpp)
Reference mark position: 35 mm distance from the
beginning of the measuring length
Further reference marks: 35 mm distance from the
end of the measuring length
Seal type: FPM sealing lip Version: Air inlet
Limit switch: without
Connecting direction: Cable outlet right
Cable length: 0.50 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration: D1191120
Cable type: PUR Ø 4.3 mm
ID number
ID number
1333496-14
Measuring length
Measuring length
770 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Reference mark position
Reference mark position
35 mm distance from the
beginning of the measuring length
Further reference marks
Further reference marks
35 mm distance from the
end of the measuring length
Seal type
Seal type
FPM sealing lip Version: Air inlet
Limit switch
Limit switch
without
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
0.50 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration
Pin configuration
D1191120
Cable type
Cable type
PUR Ø 4.3 mm
SCIP ID
SCIP ID
2be598c0-62ec-430d-b38e-56623d27cf14
Downloads / CAD / Mounting / Documentation