Letzte Aktualisierung: April 16 2026 23:39:34.

MSA770

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA770
Measuring length: 80 mm
Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal: Square-wave signals, TTL levels
with 10-fold interpolation Reference mark position: 15 mm distance from the
beginning of the measuring length
Further reference marks: 15 mm distance from the
end of the measuring length
Seal type: FPM sealing lip Minimum edge separation: 0.250 µs
Fault detection signal: OT Reference pulse width: 90 °
Limit switch: without
Connecting direction: Cable outlet right
Cable length: 1.20 m
Electrical connection: Connector M23, metal
housing, armored, male, 12-pin
Pin configuration: D1306696
Cable type: PUR Ø 4.3 mm with armor Ø 7.3 mm
ID number
ID number
1333497-07
Measuring length
Measuring length
80 mm
Accuracy grade
Accuracy grade
± 5.0 µm Grating period: 20.000 µm
Output signal
Output signal
Square-wave signals, TTL levels
with 10-fold interpolation Reference mark position
with 10-fold interpolation Reference mark position
15 mm distance from the
beginning of the measuring length
Further reference marks
Further reference marks
15 mm distance from the
end of the measuring length
Seal type
Seal type
FPM sealing lip Minimum edge separation: 0.250 µs
Fault detection signal
Fault detection signal
OT Reference pulse width: 90 °
Limit switch
Limit switch
without
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
1.20 m
Electrical connection
Electrical connection
Connector M23, metal
housing, armored, male, 12-pin
Pin configuration
Pin configuration
D1306696
Cable type
Cable type
PUR Ø 4.3 mm with armor Ø 7.3 mm
SCIP ID
SCIP ID
9614ede9-624b-479c-a577-962d828b374f
Downloads / CAD / Mounting / Documentation