Letzte Aktualisierung: April 16 2026 23:39:34.

MSA770

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA770
Measuring length: 920 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal: Square-wave signals, TTL levels
with 1-fold interpolation, non-clocked
Reference mark position: 180 mm (Distance in mm
from the beginning of the measuring length)
Further reference marks: 650 mm (Distance in mm
from the first reference mark)
Seal type: NBR sealing lip Minimum edge separation: 1.250 µs
Fault detection signal: OT Reference pulse width: 90 °
Limit switch: without
Connecting direction: Cable outlet right
Cable length: 0.50 m
Electrical connection: Connector/coupling, M16,
IP40, male, 12-pin
Pin configuration: D1232758
Cable type: PUR Ø 4.3 mm
ID number
ID number
1333497-13
Measuring length
Measuring length
920 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal
Output signal
Square-wave signals, TTL levels
with 1-fold interpolation, non-clocked
Reference mark position
Reference mark position
180 mm (Distance in mm
from the beginning of the measuring length)
Further reference marks
Further reference marks
650 mm (Distance in mm
from the first reference mark)
Seal type
Seal type
NBR sealing lip Minimum edge separation: 1.250 µs
Fault detection signal
Fault detection signal
OT Reference pulse width: 90 °
Limit switch
Limit switch
without
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
0.50 m
Electrical connection
Electrical connection
Connector/coupling, M16,
IP40, male, 12-pin
Pin configuration
Pin configuration
D1232758
Cable type
Cable type
PUR Ø 4.3 mm
SCIP ID
SCIP ID
4244f4e0-4be4-495a-b024-ad7453ea460c
Downloads / CAD / Mounting / Documentation