Letzte Aktualisierung: April 09 2026 23:29:38.

MSA770

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA770
Measuring length: 150 mm Accuracy grade: ± 3.0 µm Grating period: 20.000 µm
Output signal: Square-wave signals, TTL levels
with 50-fold interpolation Reference mark position: .. mm (none)
Seal type: FPM sealing lip Minimum edge separation: 0.150 µs
Fault detection signal: OS Reference pulse width: 90 °
Limit switch: without
Connecting direction: Cable outlet left
Cable length: 0.36 m
Electrical connection: Female housing, 2-row,
10-pin
Pin configuration: D1376434
Cable type: PUR Ø 4.3 mm Special characteristics, linear encoder: Customer
number on the ID label and packaging label
ID number
ID number
1333497-23
Measuring length
Measuring length
150 mm Accuracy grade: ± 3.0 µm Grating period: 20.000 µm
Output signal
Output signal
Square-wave signals, TTL levels
with 50-fold interpolation Reference mark position
with 50-fold interpolation Reference mark position
.. mm (none)
Seal type
Seal type
FPM sealing lip Minimum edge separation: 0.150 µs
Fault detection signal
Fault detection signal
OS Reference pulse width: 90 °
Limit switch
Limit switch
without
Connecting direction
Connecting direction
Cable outlet left
Cable length
Cable length
0.36 m
Electrical connection
Electrical connection
Female housing, 2-row,
10-pin
Pin configuration
Pin configuration
D1376434
Cable type
Cable type
PUR Ø 4.3 mm Special characteristics, linear encoder: Customer
number on the ID label and packaging label
SCIP ID
SCIP ID
3dc8ec21-dafc-4525-951b-a21135bb58b6
Downloads / CAD / Mounting / Documentation