Letzte Aktualisierung: April 12 2026 23:41:59.

MSA770

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA770
Measuring length: 120 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal: Square-wave signals, TTL levels
with 5-fold interpolation
Reference mark position: .. mm (none)
Seal type: FPM sealing lip Minimum edge separation: 0.250 µs
Fault detection signal: OS Reference pulse width: 90 °
Limit switch: without
Connecting direction: Cable outlet right
Cable length: 0.60 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
female, 9-pin
Pin configuration: D1382829
Cable type: PUR Ø 4.3 mm Special characteristics, linear encoder: Customer
number on the ID label and packaging label
ID number
ID number
1333497-29
Measuring length
Measuring length
120 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal
Output signal
Square-wave signals, TTL levels
with 5-fold interpolation
Reference mark position
Reference mark position
.. mm (none)
Seal type
Seal type
FPM sealing lip Minimum edge separation: 0.250 µs
Fault detection signal
Fault detection signal
OS Reference pulse width: 90 °
Limit switch
Limit switch
without
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
0.60 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
female, 9-pin
Pin configuration
Pin configuration
D1382829
Cable type
Cable type
PUR Ø 4.3 mm Special characteristics, linear encoder: Customer
number on the ID label and packaging label
SCIP ID
SCIP ID
b5c56e46-1f15-444e-8b5f-701c3b73e096
Downloads / CAD / Mounting / Documentation