Letzte Aktualisierung: April 09 2026 23:29:38.

MSA770

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA770
Measuring length: 220 mm Accuracy grade: ± 3.0 µm Grating period: 20.000 µm
Output signal: Square-wave signals, TTL levels
with 50-fold interpolation Reference mark position: .. mm (none)
Seal type: NBR sealing lip Minimum edge separation: 0.125 µs
Fault detection signal: OS Reference pulse width: 90 °
Limit switch: without
Connecting direction: Cable outlet right
Cable length: 3.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 9-pin
Pin configuration: D1042598
Cable type: PUR Ø 4.3 mm
ID number
ID number
1333497-33
Measuring length
Measuring length
220 mm Accuracy grade: ± 3.0 µm Grating period: 20.000 µm
Output signal
Output signal
Square-wave signals, TTL levels
with 50-fold interpolation Reference mark position
with 50-fold interpolation Reference mark position
.. mm (none)
Seal type
Seal type
NBR sealing lip Minimum edge separation: 0.125 µs
Fault detection signal
Fault detection signal
OS Reference pulse width: 90 °
Limit switch
Limit switch
without
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 9-pin
Pin configuration
Pin configuration
D1042598
Cable type
Cable type
PUR Ø 4.3 mm
SCIP ID
SCIP ID
064ab440-76c0-47e1-87f3-a2c9308b5661
Downloads / CAD / Mounting / Documentation