Letzte Aktualisierung: April 16 2026 23:39:34.

MSA770

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA770
Measuring length: 170 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal: sinusoidal voltage signals (1 Vpp)
Reference mark position: in the middle of the
measuring length
Seal type: non-closing, friction-reduced sealing
lip
Version: Glass scale attached at reference mark
Limit switch: Open collector - activ high
impedance
Limit switch 2: Open collector - activ high
impedance
Connecting direction: Cable outlet right
Cable length: 1.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration: D1128788
Cable type: PUR Ø 4.3 mm
ID number
ID number
1333498-01
Measuring length
Measuring length
170 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Reference mark position
Reference mark position
in the middle of the
measuring length
Seal type
Seal type
non-closing, friction-reduced sealing
lip
Version
Version
Glass scale attached at reference mark
Limit switch
Limit switch
Open collector - activ high
impedance
Limit switch 2
Limit switch 2
Open collector - activ high
impedance
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
1.00 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration
Pin configuration
D1128788
Cable type
Cable type
PUR Ø 4.3 mm
SCIP ID
SCIP ID
bb40c3e1-36b5-4751-8fcf-097845d403b6
Downloads / CAD / Mounting / Documentation