Letzte Aktualisierung: April 16 2026 23:39:34.

MSA770

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA770
Measuring length: 420 mm Accuracy grade: ± 3.0 µm Grating period: 20.000 µm
Output signal: Square-wave signals, TTL levels
with 25-fold interpolation Reference mark position: in the middle of the
measuring length
Seal type: FPM sealing lip Minimum edge separation: 0.125 µs
Fault detection signal: OT Reference pulse width: 90 °
Limit switch: Open collector - activ low
Limit switch 2: Open collector - activ low
Connecting direction: Cable outlet right
Cable length: 0.37 m
Electrical connection: D-sub connector, metalized
plastic housing, angled 90°, 2-row, with locking
screws, male, 15-pin
Pin configuration: D1097387
Cable type: PUR Ø 4.3 mm
ID number
ID number
1333501-05
Measuring length
Measuring length
420 mm Accuracy grade: ± 3.0 µm Grating period: 20.000 µm
Output signal
Output signal
Square-wave signals, TTL levels
with 25-fold interpolation Reference mark position
with 25-fold interpolation Reference mark position
in the middle of the
measuring length
Seal type
Seal type
FPM sealing lip Minimum edge separation: 0.125 µs
Fault detection signal
Fault detection signal
OT Reference pulse width: 90 °
Limit switch
Limit switch
Open collector - activ low
Limit switch 2
Limit switch 2
Open collector - activ low
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
0.37 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, angled 90°, 2-row, with locking
screws, male, 15-pin
Pin configuration
Pin configuration
D1097387
Cable type
Cable type
PUR Ø 4.3 mm
SCIP ID
SCIP ID
e2f7b572-2261-4156-b23c-cd4f089872e4
Downloads / CAD / Mounting / Documentation