Letzte Aktualisierung: April 08 2026 23:30:39.

MSA770

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA770
Measuring length: 120 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal: sinusoidal voltage signals (1 Vpp)
Reference mark position: Distance-coded reference
marks with nominal increment 1000 x grating period
Seal type: FPM sealing lip Version: Air inlet
Limit switch: without
Connecting direction: Cable outlet right
Cable length: 0.50 m
Electrical connection: Coupling M23, male, 12-pin
Pin configuration: D1237354
Cable type: PUR Ø 4.3 mm
ID number
ID number
1333502-01
Measuring length
Measuring length
120 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Reference mark position
Reference mark position
Distance-coded reference
marks with nominal increment 1000 x grating period
Seal type
Seal type
FPM sealing lip Version: Air inlet
Limit switch
Limit switch
without
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
0.50 m
Electrical connection
Electrical connection
Coupling M23, male, 12-pin
Pin configuration
Pin configuration
D1237354
Cable type
Cable type
PUR Ø 4.3 mm
SCIP ID
SCIP ID
dfc9ecfa-a29e-4b88-9db2-5dc6cd9e9a84
Downloads / CAD / Mounting / Documentation