Letzte Aktualisierung: April 09 2026 23:29:38.

MSA710

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA710
Measuring length: 70 mm
Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal: sinusoidal voltage signals (1 Vpp)
Reference mark position: in the middle of the
measuring length
Seal type: NBR sealing lip Limit switch: active high
Limit switch 2: active high
Connecting direction: Cable outlet right
Cable length: 1.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration: D1128788
Cable type: PUR Ø 4.3 mm
ID number
ID number
1333512-01
Measuring length
Measuring length
70 mm
Accuracy grade
Accuracy grade
± 5.0 µm Grating period: 20.000 µm
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Reference mark position
Reference mark position
in the middle of the
measuring length
Seal type
Seal type
NBR sealing lip Limit switch: active high
Limit switch 2
Limit switch 2
active high
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
1.00 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration
Pin configuration
D1128788
Cable type
Cable type
PUR Ø 4.3 mm
SCIP ID
SCIP ID
3283999d-6a56-468c-b0e6-4ea1d410b0c7
Downloads / CAD / Mounting / Documentation