Letzte Aktualisierung: April 08 2026 23:30:39.

SPECTO-1278
Incremental length gauge NUMERIK JENA

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
SPECTO-1278
Incremental length gauge NUMERIK JENA
Guide: ball-bush guide
System accuracy: ±1.0 µm
Measuring length: 12 mm
Interface: digital (TTL)
Plunger actuation: extended by spring force
Cable outlet: axial
Output signal: Square-wave signal RS422
with 5-fold interpolation
Max. scanning frequency:100 kHz
Cable length / Cable type: 1.5 m / PUR Ø 3.7 mm
Electrical connection: D-sub connector, male,
15-pin, straight cable
outlet, electronics in the
connector, HEIDENHAIN pin
layout
Protection rating: IP67 (EN60529)
ID number
ID number
1337019-04
Guide
Guide
ball-bush guide
System accuracy
System accuracy
±1.0 µm
Measuring length
Measuring length
12 mm
Interface
Interface
digital (TTL)
Plunger actuation
Plunger actuation
extended by spring force
Cable outlet
Cable outlet
axial
Output signal
Output signal
Square-wave signal RS422 with 5-fold interpolation
Max. scanning frequency
Max. scanning frequency
100 kHz
Cable length / Cable type
Cable length / Cable type
1.5 m / PUR Ø 3.7 mm
Electrical connection
Electrical connection
D-sub connector, male, 15-pin, straight cable outlet, electronics in the connector, HEIDENHAIN pin layout
Protection rating
Protection rating
IP67 (EN60529)
SCIP ID
SCIP ID
13d8f6be-0f6c-419f-a5f8-7d80492bc57d
Downloads / CAD / Mounting / Documentation