Letzte Aktualisierung: April 09 2026 23:29:38.

MSA670

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA670
Measuring length: 370 mm Accuracy grade: ± 10.0 µm
Grating period: 20.000 µm
Output signal: sinusoidal current signals (11
µApp)
Reference mark position: C001 (Distance-coded
reference marks with nominal increment 1000 x
grating period)
Seal type: NBR sealing lip Connecting direction: Cable outlet right
Cable length: 3.00 m
Electrical connection: Connector M23, metal
housing, armored, male, 9-pin
Pin configuration: D1352370
Cable type: PUR Ø 4.4 mm with armor Ø 7.3 mm
ID number
ID number
1339403-03
Measuring length
Measuring length
370 mm Accuracy grade: ± 10.0 µm
Grating period
Grating period
20.000 µm
Output signal
Output signal
sinusoidal current signals (11
µApp)
Reference mark position
Reference mark position
C001 (Distance-coded
reference marks with nominal increment 1000 x
grating period)
Seal type
Seal type
NBR sealing lip Connecting direction: Cable outlet right
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
Connector M23, metal
housing, armored, male, 9-pin
Pin configuration
Pin configuration
D1352370
Cable type
Cable type
PUR Ø 4.4 mm with armor Ø 7.3 mm
SCIP ID
SCIP ID
7424372b-89cb-46f2-812c-6557448892a2
Downloads / CAD / Mounting / Documentation