Letzte Aktualisierung: April 09 2026 23:29:38.

MSA670

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA670
Measuring length: 220 mm Accuracy grade: ± 3.0 µm Grating period: 20.000 µm
Output signal: sinusoidal current signals (11
µApp)
Reference mark position: 10 (Distance in mm from
the beginning of the measuring length)
Further reference marks: W050 (Additional
reference marks every 50 mm from the first
reference mark)
Seal type: NBR sealing lip Version: Air inlet left
Connecting direction: Cable outlet right
Cable length: 4.50 m
Electrical connection: Connector M23, metal
housing, male, 9-pin
Pin configuration: D1352370
Cable type: PUR Ø 4.4 mm
ID number
ID number
1340311-18
Measuring length
Measuring length
220 mm Accuracy grade: ± 3.0 µm Grating period: 20.000 µm
Output signal
Output signal
sinusoidal current signals (11
µApp)
Reference mark position
Reference mark position
10 (Distance in mm from
the beginning of the measuring length)
Further reference marks
Further reference marks
W050 (Additional
reference marks every 50 mm from the first
reference mark)
Seal type
Seal type
NBR sealing lip Version: Air inlet left
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
4.50 m
Electrical connection
Electrical connection
Connector M23, metal
housing, male, 9-pin
Pin configuration
Pin configuration
D1352370
Cable type
Cable type
PUR Ø 4.4 mm
SCIP ID
SCIP ID
aae5e263-5375-444a-a4b5-18e34b27c1df
Downloads / CAD / Mounting / Documentation