Letzte Aktualisierung: April 09 2026 23:29:38.

MSA670

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA670
Measuring length: 419 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal: sinusoidal current signals (11
µApp)
Reference mark position: 34.5 (Distance in mm
from the beginning of the measuring length)
Further reference marks: 350 (Distance in mm from
the first reference mark)
Seal type: NBR sealing lip Connecting direction: Cable outlet right
Cable length: 1.00 m
Electrical connection: Connector/coupling, M16,
IP40, male, 12-pin
Pin configuration: D1390962
Cable type: PUR Ø 4.4 mm
ID number
ID number
1340311-50
Measuring length
Measuring length
419 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal
Output signal
sinusoidal current signals (11
µApp)
Reference mark position
Reference mark position
34.5 (Distance in mm
from the beginning of the measuring length)
Further reference marks
Further reference marks
350 (Distance in mm from
the first reference mark)
Seal type
Seal type
NBR sealing lip Connecting direction: Cable outlet right
Cable length
Cable length
1.00 m
Electrical connection
Electrical connection
Connector/coupling, M16,
IP40, male, 12-pin
Pin configuration
Pin configuration
D1390962
Cable type
Cable type
PUR Ø 4.4 mm
SCIP ID
SCIP ID
0cf98d21-3ef0-4d8f-ba8d-206c45a5717f
Downloads / CAD / Mounting / Documentation