Letzte Aktualisierung: April 09 2026 23:29:38.

MSA670

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA670
Measuring length: 370 mm Accuracy grade: ± 10.0 µm
Grating period: 20.000 µm
Output signal: sinusoidal current signals (11
µApp)
Reference mark position: 35 mm distance from the
beginning of the measuring length
Further reference marks: 35 mm distance from the
end of the measuring length
Seal type: NBR sealing lip Version: Air inlet left
Connecting direction: Cable outlet left
Cable length: 0.36 m
Electrical connection: Connector/coupling, M16,
IP40, male, 12-pin
Pin configuration: D1390962
Cable type: PUR Ø 4.4 mm
ID number
ID number
1340311-57
Measuring length
Measuring length
370 mm Accuracy grade: ± 10.0 µm
Grating period
Grating period
20.000 µm
Output signal
Output signal
sinusoidal current signals (11
µApp)
Reference mark position
Reference mark position
35 mm distance from the
beginning of the measuring length
Further reference marks
Further reference marks
35 mm distance from the
end of the measuring length
Seal type
Seal type
NBR sealing lip Version: Air inlet left
Connecting direction
Connecting direction
Cable outlet left
Cable length
Cable length
0.36 m
Electrical connection
Electrical connection
Connector/coupling, M16,
IP40, male, 12-pin
Pin configuration
Pin configuration
D1390962
Cable type
Cable type
PUR Ø 4.4 mm
SCIP ID
SCIP ID
bb8c7591-9b70-46f8-bc35-a03734098455
Downloads / CAD / Mounting / Documentation