Letzte Aktualisierung: April 09 2026 23:29:38.

Scanning unit LS373

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Scanning unit LS373
Grating period: 20.000 µm
Power supply: 5 V (+-10 %) Output signal: TTLx20
Minimum edge separation: 0.200 µs
Fault detection signal: MT Reference pulse width: 90° Connecting direction: Cabl
e outlet right
Cable type: PUR Ø 4.3 mm Cable length: 3.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 9-pin
Pin configuration: D1345444
ID number
ID number
1345406-01
Grating period
Grating period
20.000 µm
Power supply
Power supply
5 V (+-10 %) Output signal: TTLx20
Minimum edge separation
Minimum edge separation
0.200 µs
Fault detection signal
Fault detection signal
MT Reference pulse width: 90° Connecting direction: Cabl
e outlet right
Cable type
Cable type
PUR Ø 4.3 mm Cable length: 3.00 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 9-pin
Pin configuration
Pin configuration
D1345444
Downloads / CAD / Mounting / Documentation