Letzte Aktualisierung: April 09 2026 23:29:38.
MSA670
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
MSA670
Measuring length: 630 mm Accuracy grade: ± 10.0 µm
Grating period: 20.000 µm
Output signal: sinusoidal current signals (11
µApp)
Reference mark position: 130 (Distance in mm from
the beginning of the measuring length)
Further reference marks: 450 (Distance in mm from
the first reference mark)
Seal type: FPM sealing lip Connecting direction: Cable outlet left
Cable length: 1.61 m
Electrical connection: Female housing, 1-row,
10-pin
Pin configuration: D1352367
Cable type: PUR Ø 4.5 mm Special characteristics, linear encoder:
according to data sheet
Measuring length: 630 mm Accuracy grade: ± 10.0 µm
Grating period: 20.000 µm
Output signal: sinusoidal current signals (11
µApp)
Reference mark position: 130 (Distance in mm from
the beginning of the measuring length)
Further reference marks: 450 (Distance in mm from
the first reference mark)
Seal type: FPM sealing lip Connecting direction: Cable outlet left
Cable length: 1.61 m
Electrical connection: Female housing, 1-row,
10-pin
Pin configuration: D1352367
Cable type: PUR Ø 4.5 mm Special characteristics, linear encoder:
according to data sheet
ID number
ID number
1351237-02
Measuring length
Measuring length
630 mm Accuracy grade: ± 10.0 µm
Grating period
Grating period
20.000 µm
Output signal
Output signal
sinusoidal current signals (11
µApp)
Reference mark position
Reference mark position
130 (Distance in mm from
the beginning of the measuring length)
Further reference marks
Further reference marks
450 (Distance in mm from
the first reference mark)
Seal type
Seal type
FPM sealing lip Connecting direction: Cable outlet left
Cable length
Cable length
1.61 m
Electrical connection
Electrical connection
Female housing, 1-row,
10-pin
Pin configuration
Pin configuration
D1352367
Cable type
Cable type
PUR Ø 4.5 mm Special characteristics, linear encoder:
according to data sheet
SCIP ID
SCIP ID
96c1b060-ac58-4b22-9108-173018d969d3