Letzte Aktualisierung: April 16 2026 23:39:34.
Connecting cable
for encoder connection
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Connecting cable
for encoder connection
Cable type: PUR Ø 8.0 mm
Cable design: 4x2x0.16+4x0.5+4x0.16
Cable length: 2.00 m
Encoder side: Connector M23-SpeedTEC,
female, 17-pin
Side of subsequent Coupling, M23 SpeedTEC,
electronic: nickel-plated, w/o
vibration O-ring, male,
17-pin
Special characteristics, connecting cable: Mot.Enc.1Vpp
for encoder connection
Cable type: PUR Ø 8.0 mm
Cable design: 4x2x0.16+4x0.5+4x0.16
Cable length: 2.00 m
Encoder side: Connector M23-SpeedTEC,
female, 17-pin
Side of subsequent Coupling, M23 SpeedTEC,
electronic: nickel-plated, w/o
vibration O-ring, male,
17-pin
Special characteristics, connecting cable: Mot.Enc.1Vpp
ID number
ID number
1355363-02
Cable type
Cable type
PUR Ø 8.0 mm
Cable design
Cable design
4x2x0.16+4x0.5+4x0.16
Cable length
Cable length
2.00 m
Encoder side
Encoder side
Connector M23-SpeedTEC, female, 17-pin
Side of subsequent Coupling, M23 SpeedTEC,
electronic
electronic
nickel-plated, w/o vibration O-ring, male, 17-pin
Special characteristics, connecting cable
Special characteristics, connecting cable
Mot.Enc.1Vpp
SCIP ID
SCIP ID
7b7715c6-c4ce-4afc-a192-284ff5304086