Letzte Aktualisierung: April 09 2026 23:29:38.
Adapter cable
for different connector connection
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
for different connector connection
Cable type: PUR Ø 8.0 mm
Cable design: 4x2x0.16+4x0.5+4x0.16
Cable length: 7.00 m
Encoder side: Connector M23-SpeedTEC,
female, 17-pin
Side of subsequent D-sub connector, 2-row,
electronic: with locking screws,
female, 25-pin
Special characteristics, connecting cable: Mot.Enc.1Vpp
for different connector connection
Cable type: PUR Ø 8.0 mm
Cable design: 4x2x0.16+4x0.5+4x0.16
Cable length: 7.00 m
Encoder side: Connector M23-SpeedTEC,
female, 17-pin
Side of subsequent D-sub connector, 2-row,
electronic: with locking screws,
female, 25-pin
Special characteristics, connecting cable: Mot.Enc.1Vpp
ID number
ID number
1356866-07
Cable type
Cable type
PUR Ø 8.0 mm
Cable design
Cable design
4x2x0.16+4x0.5+4x0.16
Cable length
Cable length
7.00 m
Encoder side
Encoder side
Connector M23-SpeedTEC, female, 17-pin
Side of subsequent D-sub connector, 2-row,
electronic
electronic
with locking screws, female, 25-pin
Special characteristics, connecting cable
Special characteristics, connecting cable
Mot.Enc.1Vpp
SCIP ID
SCIP ID
9cd72b11-630a-4bb0-ba8b-d621d04257e2