Letzte Aktualisierung: April 09 2026 23:29:38.
MSA690
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
MSA690
Measuring length: 70 mm
Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal: Square-wave signals, TTL levels
with 10-fold interpolation Reference mark position: in the middle of the
measuring length
Seal type: without sealing lip
Power supply: 5 V (+-10 %) Minimum edge separation: 0.300 µs
Fault detection signal: OS Reference pulse width: 90 °
Limit switch: Open collector - activ high
impedance
Limit switch 2: Open collector - activ high
impedance
Connecting direction: Cable outlet right
Cable length: 3.00 m
Electrical connection: free cable end with tinned
litz wires (30 mm) and twisted + tinned shield
Pin configuration: D1468802
Cable type: FEP Ø 3.8 mm Special characteristics, linear encoder:
according to data sheet
Measuring length: 70 mm
Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal: Square-wave signals, TTL levels
with 10-fold interpolation Reference mark position: in the middle of the
measuring length
Seal type: without sealing lip
Power supply: 5 V (+-10 %) Minimum edge separation: 0.300 µs
Fault detection signal: OS Reference pulse width: 90 °
Limit switch: Open collector - activ high
impedance
Limit switch 2: Open collector - activ high
impedance
Connecting direction: Cable outlet right
Cable length: 3.00 m
Electrical connection: free cable end with tinned
litz wires (30 mm) and twisted + tinned shield
Pin configuration: D1468802
Cable type: FEP Ø 3.8 mm Special characteristics, linear encoder:
according to data sheet
ID number
ID number
1361943-03
Measuring length
Measuring length
70 mm
Accuracy grade
Accuracy grade
± 5.0 µm Grating period: 20.000 µm
Output signal
Output signal
Square-wave signals, TTL levels
with 10-fold interpolation Reference mark position
with 10-fold interpolation Reference mark position
in the middle of the
measuring length
Seal type
Seal type
without sealing lip
Power supply
Power supply
5 V (+-10 %) Minimum edge separation: 0.300 µs
Fault detection signal
Fault detection signal
OS Reference pulse width: 90 °
Limit switch
Limit switch
Open collector - activ high
impedance
Limit switch 2
Limit switch 2
Open collector - activ high
impedance
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
free cable end with tinned
litz wires (30 mm) and twisted + tinned shield
Pin configuration
Pin configuration
D1468802
Cable type
Cable type
FEP Ø 3.8 mm Special characteristics, linear encoder:
according to data sheet
SCIP ID
SCIP ID
e2b9a023-5b69-4690-af4c-fd621720f150