Letzte Aktualisierung: April 16 2026 23:39:34.

Connecting cable
for encoder connection

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Connecting cable
for encoder connection
Cable type: PUR Ø 5.2 mm
Cable design: 2x025+2x0.09
Cable length: 20.00 m
Encoder side: Push-pull coupling, size
0, female, 4-pin
Side of subsequent Push-pull connector, size
electronic: 0, male, 4-pin
ID number
ID number
1363049-20
Cable type
Cable type
PUR Ø 5.2 mm
Cable design
Cable design
2x025+2x0.09
Cable length
Cable length
20.00 m
Encoder side
Encoder side
Push-pull coupling, size 0, female, 4-pin
Side of subsequent Push-pull connector, size
electronic
electronic
0, male, 4-pin
Downloads / CAD / Mounting / Documentation